text.skipToContent text.skipToNavigation

012ZM4-T3F22AMX

MiniXtend® Cable with Binderless* FastAccess® Technology  12 F, E9 G.657.A1 fiber, Single-mode (G.652.D/G.657.A1)

Contact Distributor for Lead Time
General Specifications
Product Number 012ZM4-T3F22AMX
Cable Type Stranded Loose Tube
Product Type Dielectric
Fiber Category Single-mode (OS2)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -5 °C  to  40 °C    (23 °F  to  104 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 12
Buffer Tube Color Coding, Layer 1 Blue
Outer Jacket Color Black
Outer Jacket Material High Density Polyethylene (HDPE)
Buffer Tube Diameter 1.4 mm
Number of Active Tubes 1
Number of Filling Elements 5
Number of Tube Positions 6
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Short-Term 350 N
Min. Bend Radius Installation 106 mm
Min. Bend Radius Operation 80 mm
Min. Duct Size Diameter 8 mm
Optimal Duct Size 10 mm
Optical Characteristics
Fiber Code Z
Performance Option Code 22
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Dimensions
Cable Weight 23 kg/km
Binderless* FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Improved cable and fiber density
Small cable OD enables higher density and lower deployment cost; up to 96 fibers in 8 mm ID duct and up to 144 fibers in 10 mm ID duct
Optimized for air-assisted install in microducts
Capable of installation distances greater than 2000 m (6560 ft) at speeds up to 150 m/min (490 ft/min)
SMF-28® Ultra fiber
ITU-T G.652.D/G.657.A1 rated fiber with improved attenuation and bend performance as well as compatibility with standard single-mode fibers