060ZM4-T3E49A20
MiniXtend® HD Cable with Binderless* FastAccess® Technology 60 F (5x12), G.657.A1 190
General Specifications
| Product Number | 060ZM4-T3E49A20 |
| Installation Methods | Microduct |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | G.657.A1 190 |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
| Temperature Range, Storage | -30 °C to 70 °C (-22 °F to 158 °F ) |
Cable Design
| Cable Marking | M#H#S#CORNING#YEAR MINIXTEND®HD FAB CABLE 5x12 G.657.A1 190 LT1.1#ID Number |
| Central Element | Dielectric |
| Fiber Count | 60 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Outer Jacket Nominal Thickness | 0.4 mm |
| Buffer Tube Diameter | 1.1 mm |
| Number of Active Tubes | 5 |
| Number of Tube Positions | 6 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance (reversible), Outdoor Cable | 500 N/10 cm |
| Max. Tensile Strength, Short-Term | 350 N |
| Nominal Outer Diameter | 4.5 mm |
| Min. Bend Diameter Installation | 180 mm |
| Min. Bend Diameter Operation | 136 mm |
| Min. Duct Size Diameter | 6 mm |
| Optimal Duct Size | 8 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 49 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 190 µm |
| Fiber Name | Contour™ Fiber |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 18 kg/km |
| Max. cable length per reel/drum | 6000 m |
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and fibers