text.skipToContent text.skipToNavigation

144ZH4-Y3F42A20

MiniXtend® HD Cable with Binderless* FastAccess® Technology  144 F, E9 G.657.A1 200 fiber, Single-mode (OS2)

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 144ZH4-Y3F42A20
Cable Type Stranded Loose Tube
Environment Outdoor
Product Type Dielectric
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)2Y
Application Microduct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -15 °C  to  60 °C    (5 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 144
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Outer Jacket Nominal Thickness 0.5 mm
Buffer Tube Diameter 1.7 mm
Number of Active Tubes 6
Number of Tube Positions 6
Cable Marking Method Laser printing
Fiber Coloring 1-12: blue, orange, green, brown, slate, white, red, black, yellow, violet, rose, aqua - 13-24: (all with one black ring mark) blue, orange, green, brown, slate, white, red, natural, yellow, violet, rose, aqua
Fibers per Tube 24 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance (reversible), Outdoor Cable 1000 N/10 cm
Max. Tensile Strength, Short-Term 1000 N
Min. Bend Radius Installation 126 mm
Min. Bend Radius Operation 95 mm
Nominal Outer Diameter 6.3 mm 
Min. Duct Size Diameter 8 mm
Optimal Duct Size 10 mm
Optical Characteristics
Fiber Code Z
Performance Option Code 42
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 200 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Cladding diameter 125 µm
Coating diameter 188 µm
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Dimensions
Cable Weight 36 kg/km
Max. cable length per reel/drum 12000 m

Binderless FastAccess® Technology

Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers

Easy identification of tubes and fibers