

288ZH4-S3F40ADE
MiniXtend® HD Cable with Binderless* FastAccess® Technology 288 F, SMF-28® Ultra 200 fiber, Single-mode (OS2), DIN VDE
General Specifications
Product Number | 288ZH4-S3F40ADE |
Cable Type | Stranded Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | SMF-28® Ultra 200 Optical Fiber |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)2Y |
Application | Microduct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -15 °C to 60 °C (5 °F to 140 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | M#H#S#CORNING#Year# MINIXTEND(R) HD FAB CABLE 8x36 E9U200 |
Central Element | Dielectric |
Fiber Count | 288 |
Buffer Tube Color Coding, Layer 1 | Red, Green, Blue, Yellow, White, Slate, Brown, Violet |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Outer Jacket Nominal Thickness | 0.5 mm |
Buffer Tube Diameter | 2 mm |
Number of Active Tubes | 8 |
Number of Tube Positions | 8 |
Cable Marking Method | Laser printing |
Fibers per Tube | 36 |
Color Code Standards | DIN VDE |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Max. Tensile Strength, Short-Term | 1000 N |
Min. Bend Radius Installation | 164 mm |
Min. Bend Radius Operation | 123 mm |
Nominal Outer Diameter | 8.1 mm |
Min. Duct Size Diameter | 10 mm |
Optimal Duct Size | 12 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 40 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 200 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Cladding diameter | 125 µm |
Coating diameter | 188 µm |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Dimensions
Cable Weight | 64 kg/km |
Max. cable length per reel/drum | 12000 m |
Ordering Information
Maximum Delivery Length | 12000 m |
Binderless FastAccess™ Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and