288ZH4-S4F40A20
MiniXtend® HD Cable with Binderless* FastAccess® Technology 288 F (36F/Tube), SMF-28® Ultra, Single-mode (G.652.D/G.657.A1)
General Specifications
| Product Number | 288ZH4-S4F40A20 |
| Installation Methods | Microduct |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | SMF-28® Ultra 200 Optical Fiber |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)2Y |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -15 °C to 60 °C (5 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | FT#CORNING OPTICAL CABLE#MM-YY# 288 (8x36) SM-ULTRA 200 MINIXTEND(R) HD CABLE WITH BINDERLESS FASTACCESS(R) TECHNOLOGY |
| Central Element | Dielectric |
| Fiber Count | 288 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Outer Jacket Nominal Thickness | 0.5 mm |
| Buffer Tube Diameter | 2 mm |
| Number of Active Tubes | 8 |
| Number of Tube Positions | 8 |
| Fiber Coloring | 1-12 blue, orange, green, brown, slate, white, red, black, yellow, violet, rose, aqua - 13-24 (all with one black ring mark) blue, orange, green, brown, slate, white, red, natural, yellow, violet, rose, aqua - 25-36 (all with two black ring marks) |
| Fibers per Tube | 36 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance (reversible), Outdoor Cable | 1000 N/10 cm |
| Max. Tensile Strength, Short-Term | 1334 N |
| Nominal Outer Diameter | 8.2 mm |
| Min. Bend Diameter Installation | 328 mm |
| Min. Bend Diameter Operation | 246 mm |
| Min. Duct Size Diameter | 10 mm |
| Optimal Duct Size | 12 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 40 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 200 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
Dimensions
| Cable Weight | 64 kg/km |
| Max. cable length per reel/drum | 6000 m |
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and fibers