text.skipToContent text.skipToNavigation

ADP-KDLC-CCARF-CLS

Fiber Optic Adapters  Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), aqua

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number ADP-KDLC-CCARF-CLS
EAN Code 4056418146188
Mounting Type Reduced flanged 
General Specifications
Product Number ADP-KDLC-CCARF-CLS
EAN Code 4056418146188
Fiber Category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product Type Fiber Optic Adapters
Corning Logo Yes
键控(安全)
标准
RoHS 无有害物质根据RoHS 2011/65/EU
互操作性 TIA/EIA-604-10
Design - Adapter
Housing Color Aqua
Housing Material Composite
Adapter Style Keyed-Keyed
Adapter Type LC duplex
Insert Ceramic
Ordering Information
Packaging Bulk Pack
Units per Delivery 50/1