ADP-KDLC-CCRRF-CLS
Fiber Optic Adapters Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red
Allgemeine Spezifikation
| Produktnummer | ADP-KDLC-CCRRF-CLS |
| Product Type | Fiber Optic Adapters |
| Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
| Product Type | Fiber Optic Adapters |
| Corning Logo | Yes |
Normen
| RoHS | Frei von gefährlichen Substanzen gemäß RoHS 2011/65/EU |
| Zulassungen und Registrierungen | TIA/EIA-604 |
| Kompatibilität | TIA/EIA-604-10 |
Design - Adapter
| Housing Color | Red |
| Housing Material | Composite |
| Adapter Style | Keyed-Keyed |
| Adapter Type | LC duplex |
| Insert | Ceramic |
Ordering Information
| Packaging | Bulk Pack |
| Units per Delivery | 50/1 |