text.skipToContent text.skipToNavigation

ADP-STSC-MCXFL-NLS

Fiber Optic Adapters  Multimode/Single-mode (OM1/OM2/OM3/OM4, OS2), no logo

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number ADP-STSC-MCXFL-NLS
Fiber Category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product Type Fiber Optic Adapters
Corning Logo No
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design - Adapter
Housing Color Metal
Housing Material Threaded metal
Adapter Style Hybrid
Adapter Type ST® compatible - SC
Insert Ceramic
Ordering Information
Packaging Bulk Pack