text.skipToContent text.skipToNavigation

UniCam® High-Performance Installation Toolkit High-Performance, LC, SC and ST® compatible

Product Number TKT-UNICAM-PFC
E-mail

The UniCam® high-performance tool kit (TKT-UNICAM-PFC) is a carefully designed tool kit that virtually eliminates human variability from the installation process. This legacy solution includes a lightweight, hand-held installation tool with an immediate go/no-go feedback signal to provide unmistakable confirmation of a successful termination. The kit’s hand-held high-performance precision cleaver features two heat treated high density stainless steel clamp arms for a precision hold of the field fiber, as well as a diamond blade to achieve a superior cleave. It can be used with multimode or single-mode LC, SC, ST® compatible UniCam connectors (standard- and high-performance) and is required to achieve high-performance specifications for UniCam high-performance single-mode connectors. The tool kit also features a visual based installation guide, video guidance via an included DVD and access to the latest installation videos via QR codes using a smart phone.

Details
Product Number TKT-UNICAM-PFC
Description UniCam® Connector Installation Tool Kit, High-Performance, LC, SC and ST® compatible
Compatibility LC/SC/ST® compatible
EAN Code 4042673619444

Ordering Information
Weight 3.9 kg  
Package Contents UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, Crimp Tool, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools  
General Specifications
Product Category Core Product / Fastship  
Product Type Connector Tools and Toolkits  
Compatibility LC, SC and ST® compatible  
Technology No-Epoxy/No-Polish  
Technical Documents
How To Buy

Distributors

Corning Optical Communications works in close cooperation with qualified and experienced distributors across India.