FL2-SC-900-OM4-6
FuseLite® 2 Splice-on Connector SC, 900 µm, multimode (OM4), pack of 6
General Specifications
| Product Number | FL2-SC-900-OM4-6 |
| Product Type | Field-Installable Connectors |
| Fiber Category | 50 µm MM (OM4) |
| Product Type | Field-Installable Connectors |
| Compatibility | SC |
| Corning Logo | No |
| Keyed (security) | No |
| Technology | Fuse-On |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | SC |
| Housing Material | Composite |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.3 dB |
| Reflectance | < -30 dB |
Ordering Information
| Packaging Method | Bulk Pack |
| Package Contents | FuseLite® 2 Splice-on Connector, SC, 900 µm, multimode (OM4) |
| Units per Delivery | 6/1 |
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required
Fast fiber splice-on connectors
Enable fast fusion splice connectivity for all networks
Flexible splice-on fiber connectors
Offer flexibility for repairs and restoration of connectivity