![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
FuseLite® 2 Splice-on Connector
![FuseLite® 2 Splice-on Connector](https://www.corning.com/catalog/coc/products/f/fuselite-2-splice-on-connector/images/fuselite-2-splice-on-connector_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![FuseLite® 2 Splice-on Connector](https://www.corning.com/catalog/coc/products/f/fuselite-2-splice-on-connector/images/FL2-LCU-900-SM-25_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![FuseLite® 2 Splice-on Connector](https://www.corning.com/catalog/coc/products/f/fuselite-2-splice-on-connector/images/FL2-SC-2-3MM-OM4-6_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![FuseLite® 2 Splice-on Connector](https://www.corning.com/catalog/coc/products/f/fuselite-2-splice-on-connector/images/FL2-LCA-900-SM-6_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The FuseLite® 2 Splice-On Connector enables fast, reliable fusion splicing connectivity for all networks and offers flexibility for repairs and restoration of connectivity. Available in SC, LC and ST® compatible, the FuseLite 2 Connector provides a reliable connectivity option for applications where fusion splicing may be preferred, such as reflectance-sensitive applications. TheFuseLite 2 Connector eliminates the need for splice trays and is compatible with leading fusion splicers in the market.
Contact Corning Customer Service at 1-800-743-2675 for more information.
Connector Type
Housing Color
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
FL2-LC-2MM-OM1-25 | FuseLite® 2 Splice-on Connector, LC, 2 mm, multimode (OM1), pack of 25 | |
FL2-LC-2MM-OM1-6 | FuseLite® 2 Splice-on Connector, LC, 2 mm, multimode (OM1), pack of 6 | |
FL2-LC-2MM-OM4-25 | FuseLite® 2 Splice-on Connector, LC, 2 mm, multimode (OM4), pack of 25 | |
FL2-LC-2MM-OM4-6 | FuseLite® 2 Splice-on Connector, LC, 2 mm, multimode (OM4), pack of 6 | |
FL2-LC-900-OM1-25 | FuseLite® 2 Splice-on Connector, LC, 900 µm, multimode (OM1), pack of 25 | |
FL2-LC-900-OM1-6 | FuseLite® 2 Splice-on Connector, LC, 900 µm, multimode (OM1), pack of 6 | |
FL2-LC-900-OM4-25 | FuseLite® 2 Splice-on Connector, LC, 900 µm, multimode (OM4), pack of 25 | |
FL2-LC-900-OM4-6 | FuseLite® 2 Splice-on Connector, LC, 900 µm, multimode (OM4), pack of 6 | |
FL2-LCA-2MM-SM-25 | FuseLite® 2 Splice-on Connector, LC APC, 2 mm, Single-mode (OS2), pack of 25 | |
FL2-LCA-2MM-SM-6 | FuseLite® 2 Splice-on Connector, LC APC, 2 mm, Single-mode (OS2), pack of 6 | |
FL2-LCA-900-SM-25 | FuseLite® 2 Splice-on Connector, LC APC, 900 µm, Single-mode (OS2), pack of 25 | |
FL2-LCA-900-SM-6 | FuseLite® 2 Splice-on Connector, LC APC, 900 µm, Single-mode (OS2), pack of 6 | |
FL2-LCU-2MM-SM-25 | FuseLite® 2 Splice-on Connector, LC UPC, 2 mm, Single-mode (OS2), pack of 25 | |
FL2-LCU-2MM-SM-6 | FuseLite® 2 Splice-on Connector, LC UPC, 2 mm, Single-mode (OS2), pack of 6 | |
FL2-LCU-900-SM-25 | FuseLite® 2 Splice-on Connector, LC UPC, 900 µm, Single-mode (OS2), pack of 25 | |
FL2-LCU-900-SM-6 | FuseLite® 2 Splice-on Connector, LC UPC, 900 µm, Single-mode (OS2), pack of 6 | |
FL2-SC-2-3MM-OM1-25 | FuseLite® 2 Splice-on Connector, SC, 2-3 mm, multimode (OM1), pack of 25 | |
FL2-SC-2-3MM-OM1-6 | FuseLite® 2 Splice-on Connector, SC, 2-3 mm, multimode (OM1), pack of 6 | |
FL2-SC-2-3MM-OM4-25 | FuseLite® 2 Splice-on Connector, SC, 2-3 mm, multimode (OM4), pack of 25 | |
FL2-SC-2-3MM-OM4-6 | FuseLite® 2 Splice-on Connector, SC, 2-3 mm, multimode (OM4), pack of 6 | |
FL2-SC-900-OM1-25 | FuseLite® 2 Splice-on Connector, SC, 900 µm, multimode (OM1), pack of 25 | |
FL2-SC-900-OM1-6 | FuseLite® 2 Splice-on Connector, SC, 900 µm, multimode (OM1), pack of 6 | |
FL2-SC-900-OM4-25 | FuseLite® 2 Splice-on Connector, SC, 900 µm, multimode (OM4), pack of 25 | |
FL2-SC-900-OM4-6 | FuseLite® 2 Splice-on Connector, SC, 900 µm, multimode (OM4), pack of 6 | |
FL2-SCA-2-3MM-SM-25 | FuseLite® 2 Splice-on Connector, SC APC, 2-3 mm, Single-mode (OS2), pack of 25 | |
FL2-SCA-2-3MM-SM-6 | FuseLite® 2 Splice-on Connector, SC APC, 2-3 mm, Single-mode (OS2), pack of 6 | |
FL2-SCA-900-SM-25 | FuseLite® 2 Splice-on Connector, SC APC, 900 µm, Single-mode (OS2), pack of 25 | |
FL2-SCA-900-SM-6 | FuseLite® 2 Splice-on Connector, SC APC, 900 µm, Single-mode (OS2), pack of 6 | |
FL2-SCU-2-3MM-SM-25 | FuseLite® 2 Splice-on Connector, SC UPC, 2-3 mm, Single-mode (OS2), pack of 25 | |
FL2-SCU-2-3MM-SM-6 | FuseLite® 2 Splice-on Connector, SC UPC, 2-3 mm, Single-mode (OS2), pack of 6 | |
FL2-SCU-900-SM-25 | FuseLite® 2 Splice-on Connector, SC UPC, 900 µm, Single-mode (OS2), pack of 25 | |
FL2-SCU-900-SM-6 | FuseLite® 2 Splice-on Connector, SC UPC, 900 µm, Single-mode (OS2), pack of 6 |