95-400-50-BP3A
UniCam® Boots Bulk pack, aqua
Allgemeine Spezifikation
| Produktnummer | 95-400-50-BP3A |
| Product Type | Accessories |
| Product Type | Accessories |
| Components | Boots |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C bis 75 °C (-40 °F bis 167 °F ) |
Design - Connector
| Boot Size | 3.0 mm |
Ordering Information
| Packaging Method | Bulk Pack |
| Package Contents | 100 boots (3.0 mm), aqua |
| Units per Delivery | 100/1 |