text.skipToContent text.skipToNavigation

EDGE-CP8B-PRH

EDGE™ Port Replication Housing Accessory  Module Panel

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Color Black
Panel or Module Type EDGE™
Fiber Capacity 96
Design - Adapter
Housing Color Black
Dimensions
Height 358 mm
Width 439.4 mm
Weight 0.5 kg
Ordering Information
Package Contents EDGE Patch Panel for Port Replication Panel, Mounting Screws
Packaging Method Cardboard box
Shipping Weight 1.8 kg
Units per Delivery 1/1
Shipping Height 794 mm
Shipping Width 130.2 mm
Shipping Depth 4826 mm