EHC-CVR-B4-GRAY
Evolv® Terminal Cover Compatible with 6- and 8-Port Terminals with 2 rows of Ports
General Specifications
| Product Number | EHC-CVR-B4-GRAY |
| Environment | Outdoor |
| Mounting Type | Pole-mount, Wall-Mountable |
| Application | Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Housing Material | Metal |
| Housing Type | Outdoor |
| Color | Gray |
Ordering Information
| Packaging Method | Box |