HM-02U-FL
Rack Accessory Horizontal Manager, 2 rack units, white
You might also be interested in
General Specifications
| Product Number | HM-02U-FL |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Environment | Indoor |
| Mounting Type | Rack-mount |
| Application | Data Center, Local Area Network (LAN), Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Color | White |
Dimensions
| Height | 92.7 mm |
| Weight | 1.2 kg |
Ordering Information
| Package Contents | Horizontal Manager, mounting screws |
| Shipping Weight | 1.6 kg |
| Units per Delivery | 1/1 |