text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.


Produtos

Número do produto Nome do produto
CTX-CAB-F1209NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1209NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1209NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1209PMLAN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, walls, metal doors, no bottom channel, assembled
CTX-CAB-F1209PMRAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F1209PMRAN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, assembled
CTX-CAB-F1209PMRNN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, flat pack
CTX-CAB-F1809NMRAN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, metal doors, no bottom channel, assembled
CTX-CAB-F1809NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1809NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1809NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1809NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1809PGLAN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F1809PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F1809PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F1809PGRNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F1809PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F1809PMRAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F1809SGLAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F1809SGLNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F1809SNRNN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, side side walls, no doors, no bottom channel, flat pack
CTX-CAB-F2009NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2009NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, no walls, metal doors, bottom channel, flat pack
CTX-CAB-F2009NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2009PGLAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009PGLNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2009PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2009PGRNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2009PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F2009SGLAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009SGLNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2009SGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009SGRNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2209NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F2209NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209NNRNB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 900 x P 300, entrée de câbles à droite, sans parois, sans portes, rail inférieur, en kit
CTX-CAB-F2209PGLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, rail inférieur, assemblée
CTX-CAB-F2209PGLAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2209PGLNN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, sans canal inférieur, en kit
CTX-CAB-F2209PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2209PGRNB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, canal inférieur, en kit
CTX-CAB-F2209PGRNN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, vitre en verre acrylique, sans rail inférieur, en kit
CTX-CAB-F2209PMRAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes métalliques, profilé de fond, assemblée
CTX-CAB-F2209SGLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois latérales, portes, fenêtre en verre acrylique, canal inférieur, assemblée
CTX-CAB-F2209SGLNB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 900 x P 300, entrée de câbles à gauche, parois latérales, portes, fenêtre en verre acrylique, rail inférieur, en kit
CTX-CAB-F2209SGRAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois latérales, portes, vitre en verre acrylique, canal inférieur, montée
CTX-CAB-F2209SMLAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois latérales, portes métalliques, sans canal inférieur, assemblée
CTX-CAB-F2212NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200xD300, left cable entry, dual patch cord management, no walls, no doors, bottom channel, assembled
CTX-CAB-F2212NNRAB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 1200 x P 300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, sans parois, sans portes, rail inférieur, assemblée
CTX-CAB-F2212NNRNB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L1200 x P300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, sans parois, sans portes, canal inférieur, en kit
CTX-CAB-F2212PGLAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L1200 x P300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, parois, portes, fenêtre en verre acrylique, sans rail inférieur, assemblée
CTX-CAB-F2212PGLNN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L1200 x P300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, parois, portes, fenêtre en verre acrylique, sans canal de fond, en kit
CTX-CAB-F2212PGRAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L1200 x P300, entrée de câbles à droite, double gestionnaire de cordons de raccordement, parois, portes, fenêtre en verre acrylique, sans rail inférieur, assemblée
CTX-CAB-F2212PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F7F09NNLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, sans parois, sans portes, canal inférieur, assemblée
CTX-CAB-F7F09NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F7F09NNRAB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 900 x P 300, entrée de câbles à droite, sans parois, sans portes, canal inférieur, assemblée
CTX-CAB-F7F09NNRNB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, sans parois, sans portes, canal inférieur, en kit
CTX-CAB-F7F09PGLAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, canal inférieur, assemblée
CTX-CAB-F7F09PGLAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, sans canal inférieur, assemblée
CTX-CAB-F7F09PGLNB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à gauche, parois, portes, fenêtre en verre acrylique, canal de fond, en kit
CTX-CAB-F7F09PGRAB Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, rail inférieur, assemblée
CTX-CAB-F7F09PGRAN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, sans canal de fond, assemblée
CTX-CAB-F7F09PGRNB Armoire avec accès avant Centrix®, Armoire simple, H 2200 x L 900 x P 300, entrée de câbles à droite, parois, portes, vitre en acrylique, rail inférieur, en kit
CTX-CAB-F7F09PGRNN Armoire avec accès avant Centrix®, Armoire simple, H2200 x L900 x P300, entrée de câbles à droite, parois, portes, fenêtre en verre acrylique, sans canal inférieur, en kit
CTX-CAB2F2209SGBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW900xD600, left and right, back-to-back, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB2F2218NNBNB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, no walls, no doors, bottom channel, flat pack
CTX-CAB2F2218PGBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB2F2218PGBNB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion des cordons de raccordement centrée, parois, portes, fenêtre en verre acrylique, canal inférieur, en kit
CTX-CAB2F2218PGBNN Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion centralisée des cordons de raccordement, parois, portes, fenêtre en verre acrylique, sans rail inférieur, en kit
CTX-CAB2F2218SGBNB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion des cordons de raccordement centrée, parois latérales, sans paroi arrière, portes, fenêtre en verre acrylique, canal inférieur, en kit
CTX-CAB2F7F09NNBAB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, gauche et droite, dos à dos, sans parois, sans portes, canal de fond, assemblée
CTX-CAB2F7F18NNBNB Armoire avec accès avant Centrix®, Armoire double, H2200 x L1800 x P300, côte à côte, gestion centralisée des cordons de raccordement, sans parois, sans portes, canal inférieur, en kit
CTX-CAB2F7F18PGBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB2F7F18PGBNB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB4F2218NNBNB Centrix™ Front Access Cabinet, Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, no walls, no doors, bottom channel, flat pack
CTX-CAB4F2218SGBAB Centrix™ Front Access Cabinet, Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, side walls, doors, acrylic glass window, bottom channel, assembled
OLM-CAB-F2206NNNAB Centrix™ Front Access Cabinet, Overlength Slack Management Single Frame, no walls, no doors, bottom channel, top bridge, interface, assembled
OLM-CAB-F2206NNNNB Centrix™ Front Access Cabinet, Single Frame, H2200xW600xD300, no walls, no doors, bottom channel, top brigde interface, flat pack