

EDGE-02U-FP
EDGE™ Housing, FX 2 rack units, holds 16 EDGE™ Solutions Modules or Panels
Especificações gerais
Número do produto | EDGE-02U-FP |
Product Type | Housings |
Application | Data Center LAN/SAN |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 16 |
Number of Panels/Cassettes per Housing | 16 |
Fiber Density per Unit | 192 |
Housing Type | EDGE™ Fixed |
Panel or Cassette Type | EDGE™ |
Panel or Module Type | EDGE™ |
Fiber Capacity | 192 |
Design - Adapter
Housing Color | Silver |
Dimensions
Height | 89 mm |
Width | 432 mm |
Depth | 434 mm |
Ordering Information
Package Contents | EDGE™ Fixed 2U Housing, Installation Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Vecro Strap |
Shipping Weight | 6.4 kg |
Module Capacity | 16 |
Height Unit | 2 U |
Units per Delivery | 1/1 |
Shipping Height | 229 mm |
Shipping Width | 569 mm |
Shipping Depth | 346 mm |