


EG01-UM0489G-08
EDGE™ Preloaded Housings EDGE-01U with 8 Single-mode Modules
General Specifications
Product Number | EG01-UM0489G-08 |
Product Type | Fiber Optic Hardware |
Environment | Indoor |
Fiber Category | Single-mode (OS2) |
Access Type | Front and rear access slidable |
Lockable | Yes, rear side |
Application | Data Center, Enterprise Networks |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 8 |
Cable entry type | Side brush entry |
Number of Panels | 8 |
Housing Color | Silver |
Color | Silver |
Panel or Cassette Type | EDGE™ |
Panel or Module Type | EDGE™ |
Fiber Capacity | 96 |
Dimensions
Height | 44 mm |
Width | 432 mm |
Ordering Information
Package Contents | EDGE™ Housing 1U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |