text.skipToContent text.skipToNavigation

EG01-UM0593Q-04

EDGE™ Preloaded Housings  EDGE-01U with 4 Multimode Modules

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number EG01-UM0593Q-04
Product Type Fiber Optic Hardware
Environment Indoor
Fiber Category Multimode
Access Type Front and rear access slidable
Lockable Yes, rear side
Application Data Center,  Enterprise Networks 
Brand EDGE™
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Number of Modules 8
Cable entry type Side brush entry
Number of Panels 8
Housing Color Silver
Color Silver
Panel or Cassette Type EDGE™
Panel or Module Type EDGE™
Fiber Capacity 96
Dimensions
Height 44 mm
Width 432 mm
Ordering Information
Package Contents EDGE™ Housing 1U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label