

EG02-UM0593Q-12
EDGE™ Preloaded Housings EDGE-02U with 12 Multimode Modules
General Specifications
Product Number | EG02-UM0593Q-12 |
Product Type | Fiber Optic Hardware |
Environment | Indoor |
Fiber Category | Multimode |
Access Type | Front and rear access slidable |
Application | Data Center, Enterprise Networks |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Lockable | Yes |
Number of Modules | 24 |
Cable entry type | Side brush entry |
Number of Panels | 24 |
Locking Availability | Rear |
Housing Color | Silver |
Color | Silver |
Panel or Module Type | EDGE™ |
Fiber Capacity | 288 |
Dimensions
Height | 88 mm (3.46 in) |
Width | 432 mm (17.01 in) |
Ordering Information
Package Contents | EDGE™ Housing 2U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |