

EG04-UM0593Q-48
EDGE™ Preloaded Housings EDGE-04U with 48 Multimode Modules
General Specifications
Product Number | EG04-UM0593Q-48 |
Product Type | Fiber Optic Hardware |
Environment | Indoor |
Fiber Category | Multimode |
Access Type | Front and rear access slidable |
Application | Data Center, Enterprise Networks |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Lockable | Yes |
Number of Modules | 48 |
Cable entry type | Side brush entry |
Number of Panels | 48 |
Locking Availability | Rear |
Housing Color | Silver |
Color | Silver |
Panel or Module Type | EDGE™ |
Fiber Capacity | 576 |
Dimensions
Height | 177 mm |
Width | 432 mm |
Ordering Information
Package Contents | EDGE™ Housing 4U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |