text.skipToContent text.skipToNavigation

EDGE-SMH

EDGE Single Module Housing  EDGE™ Single Module Housing

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number EDGE-SMH
Product Type Housings
Access Type Front access
Mounting Type Wall-Mountable,  Floor-mount 
Application Data Center,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Lockable No
Number of Modules 1
Housing Type Modules
Panel or Module Type EDGE
Fiber Capacity 12
Design - Adapter
Housing Color Black
Dimensions
Depth 25 mm
Weight 1 kg
Ordering Information
Package Contents EDGE™ single module housing and SRP
Shipping Weight 1 kg
Shipping Height 25 mm
Shipping Width 152 mm
Shipping Depth 102 mm
Units per Delivery 1/1