EDGE-SMH-SPLC
EDGE Single Module Housing Single-Cassette
General Specifications
| Product Number | EDGE-SMH-SPLC |
| Product Type | Housings |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable, Floor-mount |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Number of Modules | 1 |
| Housing Type | EDGE |
| Panel or Cassette Type | EDGE |
| Panel or Module Type | EDGE |
| Splice Tray Options | EDGE Pigtailed Splice Cassettes |
| Fiber Capacity | 12 |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 114 mm |
| Width | 21 mm |
| Depth | 204 mm |
| Weight | 1 kg |
Ordering Information
| Package Contents | EDGE Single Module Housing and SRP |
| Shipping Weight | 0.45 kg |
| Shipping Height | 105 mm |
| Shipping Width | 133 mm |
| Shipping Depth | 305 mm |
| Units per Delivery | 1/1 |