

CLR-WPT-02-LCASH-CS
Low-Profile Wall Plate with LC APC duplex shuttered adapter (with Command Strip)
You might also be interested in
General Specifications
Product Number | CLR-WPT-02-LCASH-CS |
Product Type | Outlets |
Access Type | Front access fixed |
Mounting Type | Wall-Mountable |
Application | Splicing, Preterminated cables |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Maximum cable number in basic unit with accessories | 1 |
Cable entry type | From bottom |
Wall plate ports orientation | Straight |
Number of Adapters | 1 |
Design - Adapter
Housing Color | White |
Adapter housing color port 1 | Green |
Housing Material | Plastic |
Keyed adapter | No |
Shuttered adapter | Yes |
Adapter Type | LC APC duplex |
Optical Specification - Hardware
Pigtail reflectance | -65 dB |
Dimensions
Height | 124 mm |
Width | 80 mm |
Depth | 8 mm |
Weight | 0.1 kg |
Ordering Information
Units per Delivery | 1/1 |
Low profile for indoor use
Clean look that is less visible and aesthetically pleasing inside living unit
Wall surface mountable or attachable to standard electrical style gang box
Can be positioned virtually anywhere, with no tools, on a flat wall or over existing in-wall electrical-style gang box