SWT4-0-00000-S000W
Small Wall Terminal (SWT) white
You might also be interested in
General Specifications
| Product Number | SWT4-0-00000-S000W |
| Product Type | Outlets |
| Application | Carrier Networks |
Standards
| Fiber Standards | ITU-G.657.A1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable entry type | From behind, top and bottom |
| Housing Type | Outlets |
| Number of Adapters | 0 |
Design - Adapter
| Housing Color | White |
| Housing Material | Plastic |
| Keyed adapter | No |
| Shuttered adapter | No |
Dimensions
| Length | 114 mm |
| Height | 103 mm |
| Width | 75 mm |
| Depth | 25 mm |
Ordering Information
| Shipping Weight | 0.1 kg |
| Units per Delivery | 20/1 |