SWT4-4-6W000-SB3KW-S
Small Wall Terminal (SWT) 4 F, with white shutter, with splice tray, kit, both cable entries included, single pack
General Specifications
| Product Number | SWT4-4-6W000-SB3KW-S |
| Product Type | Outlets |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable |
| Application | Preterminated cables |
| Installation Methods | Splicing |
Standards
| Fiber Standards | ITU-G.657.A1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 4 |
| Splice Tray Type | Integrated splice tray |
| Cable entry type | From behind, top and bottom |
| Number of Splice Trays | 1 |
| Number of Adapters | 4 |
| Housing Type | Outlets |
Design - Adapter
| Housing Color | White |
| Adapter housing color port 1 | White |
| Housing Material | Plastic |
| Keyed adapter | No |
| Shuttered adapter | Yes |
| Adapter Type | SC APC |
Optical Specification - Hardware
| Pigtail reflectance | -65 dB |
Dimensions
| Length | 114 mm |
| Height | 103 mm |
| Width | 75 mm |
| Depth | 25 mm |
| Weight | 1 kg |
Ordering Information
| Shipping Weight | 0.1 kg |
| Units per Delivery | 1/1 |