

SWT4-2-6C000-SF00W-S
Small Wall Terminal (SWT) white, with 2 SC APC adapters
You might also be interested in
General Specifications
Product Number | SWT4-2-6C000-SF00W-S |
EAN Code | 4042673938408 |
Product Type | Outlets |
Lockable | No |
Application | Carrier Networks |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable entry type | From behind, top and bottom |
Housing Type | Outlets |
Number of Adapters | 2 |
Design - Adapter
Housing Color | White |
Adapter housing color port 1 | Green |
Housing Material | Plastic |
Keyed adapter | No |
Shuttered adapter | No |
Optical Specification - Hardware
Pigtail reflectance | -65 dB |
Dimensions
Length | 114 mm |
Height | 103 mm |
Width | 75 mm |
Depth | 25 mm |
Ordering Information
Units per Delivery | 1/1 |