

SWT4-4-5C000-SF0BW-S
Small Wall Terminal (SWT) 4 F, cable entry from behind, single pack
También le puede interesar
Especificaciones generales
Número del producto | SWT4-4-5C000-SF0BW-S |
Código EAN | 4056418138930 |
Product Type | Outlets |
Access Type | Front access fixed |
Lockable | No |
Mounting Type | Wall-Mountable |
Application | Field Connectorization, Preterminated cables |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 4 |
Additional cable number reachable with accessories | 1 |
Maximum cable number in basic unit with accessories | 1 |
Cable entry type | From behind, top and bottom |
Number of Adapters | 4 |
Housing Type | Outlets |
Design - Adapter
Housing Color | White |
Adapter housing color port 1 | Blue |
Housing Material | Plastic |
Keyed adapter | No |
Shuttered adapter | No |
Adapter Type | SC UPC |
Optical Specification - Hardware
Pigtail reflectance | -55 dB |
Dimensions
Length | 114 mm |
Height | 103 mm |
Width | 75 mm |
Depth | 25 mm |
Weight | 1 kg |
Ordering Information
Shipping Weight | 0.1 kg |
Units per Delivery | 1/1 |