CCHE-CS36-AE-P00RJ
CCHE Pigtailed Splice Cassette 36 F, LC UPC duplex shuttered, Single-mode (OS2), ribbon
General Specifications
| Product Number | CCHE-CS36-AE-P00RJ |
| Fiber Category | Single-mode |
| Cable Type | Ribbon |
| Technology | Fusion Splice |
| Mounting Type | Wall-Mountable |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Design
| Fiber Count | 36 |
| Number of pigtails | 3 |
| Connector Configuration | LC duplex |
| Polish | UPC |
| Housing Type | Cassettes |
| Panel or Module Type | CCHE |
| Splice Protectors Type | Ribbon Splice Protectors |
| Fiber Capacity | 36 |
| Number of Adapters | 18 |
| Number of Splice Protectors | 3 |
| Number of Ports | 36 |
Design - Adapter
| Housing Color | Blue |
| Adapter Type | LC UPC duplex shuttered |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
Specifications - Connector A
| Polish | UPC |
Dimensions
| Length | 162 mm |
| Width | 35 mm |
| Depth | 200 mm |
Ordering Information
| Shipping Weight | 0.5 kg |
| Units per Delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)
Colored 250 µm at splice point
Easy to identify and prep colored 250 µm for fast and easy splicing
Splice cassette includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Pre-prepped splice cassette
Saves time in the field with a ready to splice product
Modular splice capability
Manage all splices inside the housing
Broad operating temperature range (-40°C to +65°C)
Utility and flexibility