CTXCPP12-P2-2RC000
Centrix™ Splice Cassette 12x LSH/UPC adapters and 12x LSH/UPC single fiber pigtails (OS2), CS
General Specifications
Product Number | CTXCPP12-P2-2RC000 |
Product Type | Centrix™ |
Fiber Category | Single-mode (OS2) |
Cable Type | 250 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Pigtail Type | 900 µm |
Number of Ports | 12 |
Design - Adapter
Housing Color | Blue |
Adapter Type | E2000 |
Optical Specification - Hardware
Insertion Loss | ≤ 0.40 dB |
Min. Reflectance | -58 dB |
Connector Specs
Polish | UPC |
Connector Type | E2000 |
Dimensions
Weight | 0.5 kg |
Ordering Information
Shipping Weight | 0.85 kg |
Units per Delivery | 1/1 |