

PCH-04U-SPL
Pretium® Connector Housing (PCH) 4 rack unit, holds 12 CCHE Panels + MFT Tray holder with 12 MFT Trays capacity
You might also be interested in
General Specifications
Product Number | PCH-04U-SPL |
EAN Code | 4042673773474 |
Product Type | Rack-Mountable Hardware |
Access Type | Front access fixed |
Lockable | yes, front and rear side |
Mounting Type | Rack 19-in, Rack 23-in |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
UL-Listed | United States and Canadian safety standards |
Design
Splice Tray Type | MFT |
Cable entry type | Slotted |
Housing Type | PCH |
Dimensions
Height | 1778 mm |
Weight | 9.2 kg |
Ordering Information
Shipping Weight | 9.6 kg |
Height Unit | 4 U |
Units per Delivery | 1/1 |
Compatible with Plug & Play™ Systems modules
Designed to support Plug & Play™ Systems applications
Splice in the housing
Saves rack space and the cost of the second housing
Removable top (1U, 2U)
Maximizes ease of access
Transparent front door (04U and 02U)
Permits viewing while protecting installed patch cords
Large removable fiber guides in front
Effectively manage high patch cord densities