text.skipToContent text.skipToNavigation

SPTBD00001202L4003000

Bare Splitters (250 µm)  2x2

Contact Distributor for Lead Time

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Length 60 mm
Height 4 mm
Width 12 mm