text.skipToContent text.skipToNavigation

Splitter Minimodule

Corning Optical Communications offers connectorized splitter minimodules, suitable inside all fiber optic hardware where highest density is required. Splitter minimodule 900 micron is based on the PLC (Planar Lightwave Circuit) technology, which has a compact size. 1xN and 2xN configurations are available. They combine the small packaging of bare splitters with the advantages of preconnectorization in FTTH networks. All splitter minimodules are delivered with Corning’s low bend loss LBL® optical fiber (compliant with ITU G.657.A2 standard) with a diameter of 900 micron. Qualifications are performed according to IEC-61753-1 specification.

Products

Product Number Product Name
SPT0N00221102L1501509 Splitter Minimodule, 1x2, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221104L1501509 Splitter Minimodule, 1x4, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221108L1501509 Splitter Minimodule, 1x8, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221116L1501509 Splitter Minimodule, 1x16, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221132L1501509 Splitter Minimodule, 1x32, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221164L1501509 Splitter Minimodule, 1x64, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221202L1501509 Splitter Minimodule, 2x2, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221204L1501509 Splitter Minimodule, 2x4, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221208L1501509 Splitter Minimodule, 2x8, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221216L1501509 Splitter Minimodule, 2x16, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221232L1501509 Splitter Minimodule, 2x32, Spliced Input, LC APC Output, 150 cm legs
SPT0N00221264L1501509 Splitter Minimodule, 2x64, Spliced Input, LC APC Output, 150 cm legs
SPT0N005C1102L1501509 Splitter Minimodule, 1x2, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1104L1501509 Splitter Minimodule, 1x4, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1108L1501509 Splitter Minimodule, 1x8, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1116L1501509 Splitter Minimodule, 1x16, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1132L1501509 Splitter Minimodule, 1x32, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1164L1501509 Splitter Minimodule, 1x64, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1202L1501509 Splitter Minimodule, 2x2, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1204L1501509 Splitter Minimodule, 2x4, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1208L1501509 Splitter Minimodule, 2x8, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1216L1501509 Splitter Minimodule, 2x16, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1232L1501509 Splitter Minimodule, 2x32, Spliced Input, SC UPC Output, 150 cm legs
SPT0N005C1264L1501509 Splitter Minimodule, 2x64, Spliced Input, SC UPC Output, 150 cm legs
SPT0N006C1102L1501509 Splitter Minimodule, 1x2, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1104L1501509 Splitter Minimodule, 1x4, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1108L1501509 Splitter Minimodule, 1x8, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1116L1501509 Splitter Minimodule, 1x16, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1132L1501509 Splitter Minimodule, 1x32, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1164L1501509 Splitter Minimodule, 1x64, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1202L1501509 Splitter Minimodule, 2x2, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1204L1501509 Splitter Minimodule, 2x4, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1208L1501509 Splitter Minimodule, 2x8, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1216L1501509 Splitter Minimodule, 2x16, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1232L1501509 Splitter Minimodule, 2x32, Spliced Input, SC APC Output, 150 cm legs
SPT0N006C1264L1501509 Splitter Minimodule, 2x64, Spliced Input, SC APC Output, 150 cm legs