Building Access Terminal MAX (BAT-MAX)
BAT-MAX is a wall-mountable combination of a fiber termination point for outside plant access cable and a building distribution point in one unit. It ensures a clear separation between outside plant cable, optical devices, and building distribution cables. BAT-MAX provides a great level of flexibility allowing splitter, splicing, as well as patching applications, and is available in various sizes to address different capacity requirements. Slim, shallow design and rounded housing edges give BAT-MAX an unobtrusive appearance. The housing accepts cables and microducts up to 12 mm for size S, M and up to 18 mm for size L and XL outer diameter entering from bottom. Foam sealings provide an IP55 rating for various cable types and quick add-ons.
Vous pourriez également être intéressé par