

MTS-H444NS000MW-P
OptiSheath® MultiPort Splitter Stubless Terminal SM R7.5 (OS2) - LBL
General Specifications
Product Number | MTS-H444NS000MW-P |
Product Type | Splitter multiport |
Fiber Category | Single-mode (OS2) |
Packaging | Individual Pack |
Technology | Pushlok |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Splitters meet applicable sections of IEC 61753-1 |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Lockable | No |
Housing Material | Plastic |
Number of Fibers in Input Cable | 4 |
Mechanical Specifications
Splitter Type | 1x4, no expansion port |
Specifications - Connector A
Connector Type | No connector |
Insertion Loss, Typical | ≤ 0.15 dB |
Reflectance, Typical | > 65 dB (optical return loss) |
Specifications - Connector B
Connector Type | No connector |
Dimensions
Width | 45.5 mm |
Depth | 147 mm |
Weight | 1.68 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 762 mm |
Shipping Width | 762 mm |
Shipping Depth | 152 mm |
OptiTap® Single-fiber Connector ports for customer drop terminations
Lower installation costs and faster customer connections
Available with 1x4 or 1x8 splitter
Reduces distribution cable fiber count
Factory-installed and -tested connectors
Reliability and quality assurance