MF02-007724EMLS050M
OptiSheath® MF2 MultiPort Terminal, SLM cable bare end 12 port, Single-mode (OS2), 50 m
General Specifications
| Product Number | MF02-007724EMLS050M |
| Product Type | MultiPorts |
| Cable Type | SLM |
| Fiber Category | Single-mode (OS2) |
| Preconnectorized "Stubbed" Hardware | Yes |
| Termination | One end |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Lockable | No |
| Fiber Count | 12 |
| Number of ports - cut | 12 |
| Fibers per Port | 2 |
| Number of multifiber (4-fiber) ports, MTP (pinned) connector | 2 |
| Housing Material | Plastic |
| Number of Fibers in Input Cable | 12 |
Cable Design
| Nominal Outer Diameter | 5.3 mm |
Mechanical Specifications
| Cable Length | 50 m |
Connector Specs
| Connector Type | OptiTip® |
Specifications - Connector A
| Insertion Loss, Typical | ≤ 0.35 dB |
| Reflectance, Typical | ≤ -65 dB |
Specifications - Connector B
| Connector Type | OptiTap® Adapter |
| Ferrule Material | Thermoplastic |
| Reflectance, Typical | > 65 dB (optical return loss) |
Dimensions
| Depth | 86 mm |
| Weight | 1.1 kg |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
| Shipping Height | 86 mm |
| Shipping Width | 76 mm |
| Shipping Depth | 312 mm |
Scalable terminal solution
Preconnectorized solution enables rapid connection to future equipment adds
Environmentally hardened, low-profile design
Minimum wind load and weight
Field-proven, standards-tested, hardened 2-fiber and 4-fiber optical connectors
Lower installation cost, maximum reliability, outside plant durability
Available with an integrated cable stub or non-stubbed for connection of an input cable assembly
Simplifies installation and leasing costs