MP-01101244SST0150M-N
OptiSheath® MultiPort Terminal, SST Cable, Stubbed 10 Port, 150 m
General Specifications
| Product Number | MP-01101244SST0150M-N |
| Product Type | Terminals |
| Fiber Category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | Yes |
| Cable type stubbed | SST Drop Cable |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Lockable | No |
| Fiber Count | 10 |
| Number of ports - cut | 10 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Violet, Rose, Aqua |
| Housing Material | Plastic |
| Number of Fibers in Input Cable | 10 |
Mechanical Specifications
| Cable Length | 150 m |
Specifications - Connector A
| Connector Type | SC |
| Polish | APC |
| Insertion Loss, Typical | ≤ 0.4 dB |
| Reflectance, Typical | > 65 dB (optical return loss) |
Specifications - Connector B
| Connector Type | SC |
| Polish | APC |
Dimensions
| Height | 43 mm |
| Width | 5.8 mm |
| Depth | 154 mm |
| Weight | 1.1 kg |
Ordering Information
| Packaging Method | Box |
| Shipping Height | 95 mm |
| Shipping Width | 770 mm |
| Shipping Depth | 770 mm |
| Units per Delivery | 1/1 |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices
SST Cable
Designed for installation in conduits, ducts, on cable racks and aerial applications