

CLR-HALLM-150-12F-MTPM-0W
Clear Track Micro-Module 12 F, White, MTP® (pinned) APC Pigtail, Pulling grip on one side, 150 ft
General Specifications
Product Number | CLR-HALLM-150-12F-MTPM-0W |
Fiber Category | Single-mode (OS2) |
Cable Type | Interconnect |
Connector Assembly Type | MTP to Pigtail |
Application | Indoor Horizontal, Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Polarity | Straight through |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 1.8 mm |
Min. Bend Radius Installation | 18 mm |
Min. Bend Radius Operation | 9 mm |
Optical Characteristics
Fiber Code | U |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® ZBL |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | < -65 dB |
Furcation - Connector A
Leg Length | 609 mm |
Furcation Type | Heat Shrink |
Leg Color | Yellow |
Leg Diameter | 2.9 mm |
Plug Height | 610 mm |
Plug Width | 3 mm |
Plug Depth | 3 mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 4 N |
Pulling Grip - Connector B
Min. Duct Size Diameter | 25.4 mm |
Dimensions
Length | 150 ft |
Ordering Information
Packaging Method | Plastic reel |
Units per Delivery | 8/1 |
Clear Track Hallway Fiber Pathway provides an aesthetic pathway for use in brownfield multidwelling units (MDU) and multitenant office buildings
Clear Track Micro-Module can be easily laid and captured within the Clear Track Hallway Fiber Pathway with the Clear Track Hallway Fiber Installation Tool
Clear Track Micro-Module with MTP® connectors allows for a quick connection of the hallway cable to the riser cable for a plug-and-play installation