

004JTZ-42622NDH
FR Micro Cable 4F ClearCurve® Single-mode LBL, ivory, Cca-s1a,d1,a1, DIN VDE
General Specifications
Product Number | 004JTZ-42622NDH |
Cable Type | Loose Tube |
Environment | Indoor |
Product Type | Dielectric |
Fiber Category | ClearCurve® LBL |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-B(ZN)H |
Application | General purpose, Horizontal, Vertical Riser, Miniduct |
Cable geometry | Round |
Standards
Reaction to Fire | Cca, s1a, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Waterblocking | No |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low smoke according to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 60 °C (23 °F to 140 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - CE 19 EN 50575 Cca-s1a,d1,a1- Sine - CORNING - Fiber Optic Cable - Year - J-B(ZN)H 4 LBL LSZH/FRNC |
Fiber Count | 4 |
Outer Jacket Color | Ivory |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Outer Jacket Nominal Thickness | 0.58 mm |
Tensile Strength Elements and/or Armoring | Aramid Yarn |
Cable Marking Color | Black |
Fiber Coloring | Red, Green, Blue, Yellow |
Fibers per Tube | 4 |
Color Code Standards | DIN VDE |
Inner Tube Diameter | 0.8 mm |
Mechanical Specifications
Crush Resistance | 500 N/10 cm |
Max. Tensile Strength for Installation | 150 N |
Min. Bend Radius Installation | 48 mm |
Min. Bend Radius Operation | 40 mm |
Nominal Outer Diameter | 2.4 mm |
Optical Characteristics
Fiber Code | J |
Performance Option Code | 22 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® LBL |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.6 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.2 ps/√km |
Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Dimensions
Cable Weight | 7 kg/km |