


012ZM4-T3E49A20
MiniXtend® HD Cable with Binderless* FastAccess® Technology 12 F (1x12), G.657.A1 190
Allgemeine Spezifikation
Produktnummer | 012ZM4-T3E49A20 |
Cable Type | Stranded Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | G.657.A1 190 |
Application | Microduct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C bis 50 °C (23 °F bis 122 °F ) |
Temperature Range, Operation | -20 °C bis 70 °C (-4 °F bis 158 °F ) |
Temperature Range, Storage | -30 °C bis 70 °C (-22 °F bis 158 °F ) |
Cable Design
Cable Marking | M#H#S#CORNING#YEAR MINIXTEND®HD FAB CABLE 1x12 G.657.A1 190 LT1.1#ID Number |
Fiber Count | 12 |
Outer Jacket Nominal Thickness | 0.4 mm |
Buffer Tube Diameter | 1.1 mm |
Number of Active Tubes | 1 |
Number of Tube Positions | 6 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White ,Red, Black, Yellow, Violet, Pink, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance (reversible), Outdoor Cable | 500 N/10 cm |
Max. Tensile Strength, Short-Term | 350 N |
Min. Bend Radius Installation | 90 mm |
Min. Bend Radius Operation | 68 mm |
Nominal Outer Diameter | 4.5 mm |
Min. Duct Size Diameter | 6 mm |
Optimal Duct Size | 8 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 49 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 190 µm |
Fiber Name | SMF-28® Contour Fit |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 188 µm |
Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 18 kg/km |
Max. cable length per reel/drum | 6000 m |
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and fibers