CTX-CAB-F2212NNLAB
Centrix™ Front Access Cabinet Single Cabinet, H2200xW1200xD300, left cable entry, dual patch cord management, no walls, no doors, bottom channel, assembled
General Specifications
| Product Number | CTX-CAB-F2212NNLAB |
| Product Type | Centrix™ |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Preterminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Left |
Dimensions
| Height | 2400 mm |
| Width | 1200 mm |
| Depth | 300 mm |
| Weight | 140 kg |
Ordering Information
| Height Unit | 40 U |
| Shipping weight | 160 kg |
| Units per delivery | 1/1 |
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)