CTX-CAB-F7F09PGRNN
Centrix™ Front Access Cabinet Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
General Specifications
| Product Number | CTX-CAB-F7F09PGRNN |
| 产品类型 | Centrix |
| 接入类型 | 前面接入 |
| 安装类型 | 机柜安装 |
| 熔接选项 | 是 |
| Preterminated | 是 |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
设计
| 电缆引入方向 | 右边 |
Dimensions
| Height | 2300 mm |
| Width | 900 mm |
| Depth | 300 mm |
| Weight | 110 kg |
Ordering Information
| Height Unit | 40 U |
| Shipping Weight | 150 kg |
| Units per Delivery | 1/1 |
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)