EG02-UM0489G-24
EDGE™ Preloaded Housings EDGE-02U with 24 Single-mode Modules
                General Specifications
        | Product Number | EG02-UM0489G-24 | 
| Product Type | Fiber Optic Hardware | 
| Environment | Indoor | 
| Fiber Category | Single-mode (OS2) | 
| Access Type | Front and rear access slidable | 
| Application | Data Center, Enterprise Networks | 
| Brand | EDGE™ | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Lockable | Yes | 
| Number of Modules | 24 | 
| Cable entry type | Side brush entry | 
| Number of Panels | 24 | 
| Housing Color | Silver | 
| Color | Silver | 
| Panel or Module Type | EDGE™ | 
| Fiber Capacity | 288 | 
| Lock Position | Rear | 
                Dimensions
        | Height | 88 mm | 
| Width | 432 mm | 
                Ordering Information
        | Package Contents | EDGE™ Housing 2U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |