

E802-UM04E8G-36
EDGE8™ Preloaded Housing EDGE8-02U with 36 Single-mode Modules
General Specifications
Product Number | E802-UM04E8G-36 |
Product Type | Fiber Optic Hardware |
Environment | Indoor |
Fiber Category | Single-mode (OS2) |
Access Type | Front and rear access slidable |
Lockable | Yes, rear side |
Application | Data Center, Enterprise Networks |
Brand | EDGE8 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 36 |
Cable entry type | Side brush entry |
Number of Panels | 36 |
Housing Color | Silver |
Color | Silver |
Panel or Cassette Type | EDGE8 |
Panel or Module Type | EDGE8 |
Fiber Capacity | 288 |
Dimensions
Height | 88 mm |
Width | 432 mm |
Ordering Information
Package Contents | EDGE8® Housing 2U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |