E804-UM04E8G-72
EDGE8™ Preloaded Housing EDGE8-04U with 72 Single-mode Modules
Especificaciones generales
| Número del producto | E804-UM04E8G-72 |
| Product Type | Housings |
| Environment | Indoor |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front and rear access slidable |
| Application | Data Center, Enterprise Networks |
| Brand | EDGE8 |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Number of Modules | 72 |
| Cable entry type | Side brush entry |
| Number of Panels | 72 |
| Housing Color | Silver |
| Color | Silver |
| Panel or Cassette Type | EDGE8 |
| Panel or Module Type | EDGE8 |
| Fiber Capacity | 576 |
| Lock Position | Rear |
Dimensions
| Height | 177 mm |
| Width | 432 mm |
Ordering Information
| Package Contents | EDGE8® Housing 4U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |