

E81S-UM05E6Q-18
EDGE8™ Preloaded Housing EDGE8-01U-SP with 18 Multimode Modules
General Specifications
Product Number | E81S-UM05E6Q-18 |
Product Type | Fiber Optic Hardware |
Environment | Indoor |
Fiber Category | Multimode |
Access Type | Front and rear access slidable |
Lockable | Yes, rear side |
Application | Data Center, Enterprise Networks |
Brand | EDGE8 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 18 |
Cable entry type | Side brush entry |
Number of Panels | 18 |
Housing Color | Silver |
Color | Silver |
Panel or Cassette Type | EDGE8 |
Panel or Module Type | EDGE8 |
Fiber Capacity | 144 |
Dimensions
Height | 44 mm |
Width | 432 mm |
Ordering Information
Package Contents | EDGE8® Housing 1U SP; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |