text.skipToContent text.skipToNavigation

EDGE8™ Preloaded Housing

Revolutionize your network infrastructure with our cutting-edge Preloaded Housing solution! Say goodbye to tedious manual module loading and embrace efficiency with our preloaded Edge and Edge8 housings. Experience seamless integration and rapid deployment, streamlining your operations while ensuring optimal performance. Plus, with an impressive 55% packaging weight reduction, you'll not only enjoy enhanced efficiency but also contribute to a greener, more sustainable future. Elevate your network capabilities with Corning's innovative solution, making the future of connectivity a reality today.

Produits

Référence du produit Nom du produit
E801-UM04E8G-06 EDGE8™Preloaded Housing, EDGE8-01U with 6 Single-mode Modules
E801-UM04E8G-12 EDGE8™Preloaded Housing, EDGE8-01U with 12 Single-mode Modules
E801-UM05E6Q-06 EDGE8™Preloaded Housing, EDGE8-01U with 6 Multimode Modules
E801-UM05E6Q-12 EDGE8™Preloaded Housing, EDGE8-01U with 12 Multimode Modules
E802-UM04E8G-18 EDGE8™Preloaded Housing, EDGE8-02U with 18 Single-mode Modules
E802-UM04E8G-36 EDGE8™Preloaded Housing, EDGE8-02U with 36 Single-mode Modules
E802-UM05E6Q-18 EDGE8™Preloaded Housing, EDGE8-02U with 18 Multimode Modules
E802-UM05E6Q-36 EDGE8™Preloaded Housing, EDGE8-02U with 36 Multimode Modules
E804-UM04E8G-36 EDGE8™Preloaded Housing, EDGE8-04U with 36 Single-mode Modules
E804-UM04E8G-72 EDGE8™Preloaded Housing, EDGE8-04U with 72 Single-mode Modules
E804-UM05E6Q-36 EDGE8™Preloaded Housing, EDGE8-04U with 36 Multimode Modules
E804-UM05E6Q-72 EDGE8™Preloaded Housing, EDGE8-04U with 72 Multimode Modules
E81S-UM04E8G-09 EDGE8™Preloaded Housing, EDGE8-01U-SP with 9 Single-mode Modules
E81S-UM04E8G-18 EDGE8™Preloaded Housing, EDGE8-01U-SP with 18 Single-mode Modules
E81S-UM05E6Q-09 EDGE8™Preloaded Housing, EDGE8-01U-SP with 9 Multimode Modules
E81S-UM05E6Q-18 EDGE8™Preloaded Housing, EDGE8-01U-SP with 18 Multimode Modules