text.skipToContent text.skipToNavigation

ECO-SPLKIT-HS

Eco Splice Cassette Kit  Splice organizer for ECO panel - universal splice trays with holders for heat shrink splices

Contact Distributor for Lead Time

You might also be interested in
General Specifications
Product Number ECO-SPLKIT-HS
Fiber Category Multimode / Single-mode
Splice option Yes
Application Data Center,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -20 °C  to  60 °C    (-4 °F  to  140 °F    )
Design
Fiber Count 24
Splice Protectors Type Not Available
Number of Splice Protectors 0
Dimensions
Weight 0.1 kg
Ordering Information
Package Contents 2 x Standard Splice cassettes, 1 x cover, 4 x holder for heat-shrink, protector tube, tie
Units per Delivery 1/1