CTXA908BJYZZUN
Centrix™ WDM Cassette 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC UPC duplex
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design - Adapter
| Adapter Type | LC UPC Duplex |
Dimensions
| Height | 13 mm |
| Width | 31.8 mm |
| Depth | 29.8 mm |
| Weight | 1 kg |
Ordering Information
| Units per Delivery | 1/1 |