Everon® Copper Datacom VOL Patch panel 19-inch

The Everon® Copper Datacom patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors.
The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.
Color
Height Unit
Number of Ports
Housing Material
Produits
Référence du produit | Nom du produit | |
---|---|---|
FQ100080602 | Everon® Copper Datacom VOL Patch panel 19-inch | |
FQ100080610 | Everon® Copper Datacom VOL Patch panel 19-inch | |
MAXCSV-02400-C001 | Everon® Copper Datacom VOL Patch panel 19-inch | |
MAXCSV-02401-C001 | Everon® Copper Datacom VOL Patch panel 19-inch | |
MAXCSV-02408-C001 | Everon® Copper Datacom VOL Patch panel 19-inch | |
UU001622909 | Flush mount VOL Patch panel, 2U, 19” Black | |
UU001622966 | Flush mount VOL Patch panel, 1U, 19” Black |